Precision Small Screw Bit Set of 2

Brand :
VESSEL

Caution

    Product Description

    Precision Small Screw Bit Set
    [Features]
    For Precision Screws
    Stepped bit for precision small screws.
    Step shape is convenient for tightening screws in narrow places.
    For low-torque screwdrivers
    Magnet included.
    [Applications]
    For disassembly of cameras, PCs, OA equipment, etc.
    [Specifications]
    Size: 160X35X8mm
    Shank diameter: 6.35mm
    Overall Length: 82mm
    Tip size / Phillips (+): No.0

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Precision Small Screw Bit Set of 2 | VESSEL | MISUMI Thailand