(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
A20WSQ3 |
A20WSQ4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
φd (mm) |
Socket Insertion Square SQ (mm) |
JAN Code | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 297.00 |
VSL HAND TOOL | 1 Piece(s) | 1 Day(s) | 56 | 13 | 9.5 | 4907587355935 | 114X35 | ||
฿ 316.00 |
VSL HAND TOOL | 1 Piece(s) | 12 Day(s) | 60 | 16 | 12.7 | 4907587355942 | 117X35 |
It swings when pulled out and is fixed in place when pushed in. It can be used either way. The corner is very hard 60 HRC which doesn't wear down easily
Part Number |
---|
A20WSQ3 |
A20WSQ4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
φd (mm) |
Socket Insertion Square SQ (mm) |
JAN Code | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 297.00 |
VSL HAND TOOL | 1 Piece(s) | 1 Day(s) | 56 | 13 | 9.5 | 4907587355935 | 114X35 | ||
฿ 316.00 |
VSL HAND TOOL | 1 Piece(s) | 12 Day(s) | 60 | 16 | 12.7 | 4907587355942 | 117X35 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?