Precision Bit NO. HA Bit Holder

Brand :
VESSEL
Caution
Product Description
Width across flats: 6.35 mm. C pin holds the bit.
Features
●We realize stable quality and low cost with large volume lot production.Specification
●Blade Edge:Opposite Side 6.3●L(mm):75
●Outer Diameter(mm):10.0
●Hardness:-