(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standby jig mounting air nippers for gate cutters.
[Features]
· This horizontal slide enables effective use of space.
· Does not disturb chuck plate operation while the workpiece is being removed due to the low height of the main unit.
[Applications]
· Plastic/resin molding industries, etc.
· Air nippers that cut resin molded products by attaching onto gate cutters or standby jigs.
Product Type | Air Nipper | Air Consumption Amount(cm³/count) | 68 | Operating Air Pressure(Mpa) | 0.4–0.5 |
---|---|---|---|---|---|
Capability (Soft Resin) φ(mm) | 3.5 | Capability (Hard Resin) φ(mm) | 2.3 | JAN Code | 4907587309587 |
Mass(g) | 210 | Specification and Size of Hose Mounting Opening | Hose Mouth Inner Diameter φ2.5 mm | Features | This horizontal slide enables effective use of space. Does not disturb chuck plate operation during workpiece removable due to the low height of the main unit. |
A Dimension(mm) | 8.8 | B Dimension(mm) | 82.1 | C Dimension(mm) | 42.1 |
D Dimension(mm) | 30 | E Dimensions(mm) | 20 | F dimension(mm) | 28 |
G dimension(mm) | 51.6 | H Dimension(mm) | 6 | I dimension(mm) | M4 |
J Dimension(mm) | 5 | K Dimension(mm) | 24 | Slide Direction and Range(mm) | push 0–3 |
Please check the type/dimensions/specifications of the part GT-NY10R in the Sliding Air Pliers, Horizontal Type GT-NY10R series.
How can we improve?
How can we improve?