1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Slide-Off Air Nipper Vertical-type

Slide-Off Air Nipper Vertical-type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,582.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blade sold separately. Be careful as it features both regular and reverse blades.

Product Description

Air nippers for mounting on standby jigs and gate cutters.
[Features]
· A cleanly cut surface can be achieved because the blade opening can be adjusted and fine adjustment easily performed after nipper installation.
· Front and back of the blade can be replaced.
[Applications]
· Plastic / resin molding industries, etc.
· Air nippers that can cut molded resin products when attached to gate cutters or standby jigs.

 
Part Number
GT-NT03
GT-NT05-4
GT-NT20-6
GTNT10-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Capability (Soft Resin) φ
(mm)
Capability (Hard Resin) φ
(mm)
JAN Code Mass
(g)
Specification and Size of Hose Mounting Opening Features A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
F dimension
(mm)
G dimension
(mm)
H Dimension
(mm)
I dimension
(mm)
Slide Direction and Range
(mm)

฿ 10,582.93

VSL PART 1 Piece(s) 20 Day(s) 147270.4–0.51.51.04907587309211178With Hose Nipple / Hose Internal diameter φ2.5 mmA cleanly cut surface can be achieved because the blade opening can be adjusted and fine adjustments can be easily done after nipper installation. Front and back side of the blade can be flipped.962743141968.11.5–3M3Pull 0–3

฿ 10,676.06

VSL PNEUMATIC TOOL 1 Piece(s) 20 Day(s) -470.4 to 0.52.51.54907587309273325With tube fitting, internal diameter ø2.5 × outer diameter ø4 mm-964745203271.13 to 6M4Pull 0 to 3

฿ 13,366.22

VSL PNEUMATIC TOOL 1 Piece(s) 20 Day(s) -2030.5 to 0.65.03.44907587309372930With tube fitting, Internal diameter ø4 × outer diameter ø6 mm-1410310802844102.14.5 to 9M5Pull 0 to 8

฿ 11,174.00

VSL PART 1 Piece(s) 20 Day(s) -820.4–0.53.52.34907587309327515With tube joint/internal diameter φ4 x external diameter φ6 mmA cleanly cut surface can be achieved because the blade opening can be adjusted and fine adjustments can be easily done after nipper installation. Front and back side of the blade can be flipped.1173853243888.14 to 7M4Pull 0–3

Loading...

  1. 1

Basic Information

Product Type Air Nipper