1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Scraper GTASC5

VSL HAND TOOL

Air Scraper GTASC5
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,572.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For peeling IC chips off of electronic circuit boards that are recovered during the recycling of PCs, fax machines, and copiers and for removing mortar and decorative painting off of the exterior walls of buildings.
· With silencer device.

 
Part Number
GTASC5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,572.12

฿ 14,723.47

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Ventilation Rear Main Body, Related Products Main Body Operating Air Pressure(Mpa) 0.6
Stroke length(mm) 5 Air Consumption Amount(m3/min) 0.28 Overall Length(mm) 195.5
Stroke times(c.p.m.) 7000 Hose fitting Rc1/4 Manufacturer JAN Code 4907587302540
Weight(g) 810 Accessory Outlet BPB-2 / L type wrench H3 Features For peeling IC chips off of electronic circuit boards that are recovered during the recycling of PCs, fax machines, and copiers and for removing mortar and decorative painting off of the exterior walls of buildings.

Please check the type/dimensions/specifications of the part GTASC5 in the Air Scraper GTASC5 series.