1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Ratchet Wrench GTR10M

VSL HAND TOOL

Air Ratchet Wrench GTR10M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,079.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It uses a retightening method through the ratchet mechanism, which allows fine-tuning of the power.

[Features]
· Mini type.
· Mount (ball lock type).

 
Part Number
GTR10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,079.07

VSL HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Capacity Bolt Diameter(φ/mm) 10 Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 250
Air Consumption Amount(m³/min) 0.3 Ventilation Rear Overall Length(mm) 170
JAN Code 4907587305534 Mass(g) 500 Outlet BPB-2
Features It uses a retightening method through the ratchet mechanism, which allows fine-tuning of the power. Hose fitting Rc1/4 Application Air Hose Inner Diameter(mm) 6.35

Please check the type/dimensions/specifications of the part GTR10M in the Air Ratchet Wrench GTR10M series.