1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Drill GTD10015K

VSL HAND TOOL

Air Drill GTD10015K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,240.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Capable of quickly drilling various small diameter holes. Compact, lightweight adjustment valve & silencer included for comfortable working. With Silencer Device / Rear Exhaust

 
Part Number
GTD10015K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,240.11

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Drill Chuck capacity(mm) 10 Driling Iron Plate φ(mm) 10
Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(min-1) 1500 Overall Length(mm) 195
JAN Code 4907587305787 Mass(g) 1,300 Features Capable of quickly drilling various small diameter holes. Compact, lightweight adjustment valve & silencer included for comfortable working. Silencer included / rear exhaust.
Hose fitting Rc1/4 Application Air Hose Inner Diameter(mm) 6.35 Accessory / Outlet BPB-2
Accessory / Chuck Handle - Air Consumption Amount(m3/min) 0.54

Please check the type/dimensions/specifications of the part GTD10015K in the Air Drill GTD10015K series.