Air Drill GTD8020

Brand :
VESSEL

Caution

    Product Description

    Capable of quickly drilling various small diameter holes. Compact, lightweight adjustment valve & silencer included for comfortable working. With Silencer Device / Rear Exhaust

    Features

    ●Compact and lightweight general purpose air drill, suitable for aircraft production and maintenance.
    ●Ergonomic design that is easy to press straight with the palm of your hand.
    ●Ideal for drilling lightweight composite materials adopted in aircraft prod

    Usage

    ●Drilling for aircraft rivets, drilling of aluminum composite materials etc.

    Specification

    ●Chuck Capacity(mm):8
    ●Drilling Capacity(mm):8
    ●No Load Speed(min-1):2000
    ●Air Consumption(m3/min):0.35
    ●Hose Intake Port:Rc1/4
    ●Exhaust:Back
    ●Total Length(mm):165
    ●Working Air Pressure: 0.6MPa
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
    Air Drill GTD8020 | VESSEL | MISUMI Thailand