1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air-Impact Wrench Lightweight F Hammer GT4200PF

VSL HAND TOOL

Air-Impact Wrench Lightweight F Hammer GT4200PF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 56,212.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mount (pin lock type).

 
Part Number
GT4200PF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 56,212.28

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 1863 Socket Plug Angle(mm) 25.4 Capacity Bolt Diameter(φ/mm) 42
Number Of Rotations(rpm) 2500 Operating Air Pressure(Mpa) 0.6 Air Consumption Amount(m³/min) 1
JAN Code 4907587304711 Mounting Pin Lock Type Hose fitting Rc3/8
Overall Length(mm) 297 Weight(g) 11500 Accessory L Type Wrench (H6), Electric Outlet (BPB-3)
Practical Torque Range(N▪m) 343~1863 Application Air Hose Inner Diameter(mm) 12.7

Please check the type/dimensions/specifications of the part GT4200PF in the Air-Impact Wrench Lightweight F Hammer GT4200PF series.