1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air-Impact Wrench Lightweight F Hammer GT2500PF

VSL HAND TOOL

Air-Impact Wrench Lightweight F Hammer GT2500PF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 51,450.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mount (retainer ring type).
· With Rear Ventilation/Silencer

 
Part Number
GT2500PF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 51,450.00

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 961 Socket Plug Angle(mm) 19 Capacity Bolt Diameter(φ/mm) 25
Hammer Type Single Number Of Rotations(rpm) 3200 Operating Air Pressure(Mpa) 0.6
Air Consumption Amount(m³/min) 0.6 Ventilation Rear JAN Code 4907587304520
Mounting Retainer Ring Type Hose fitting Rc3/8 Overall Length(mm) 242
Weight(g) 6200 Accessory L Type Wrench (H5), Electric Outlet (BPB-3) Practical Torque Range(N▪m) 147~961
Application Air Hose Inner Diameter(mm) 9.5

Please check the type/dimensions/specifications of the part GT2500PF in the Air-Impact Wrench Lightweight F Hammer GT2500PF series.