Air-Impact Wrench Single Hammer GT1600P

Brand :
VESSEL
Caution
Product Description
[Features]
· Mount (retainer ring type).
Features
●One rotating with one hammering allows strong tightening.Usage
●For industrial and automotive maintenance industries requiring high torque.Specification
●Capacity Bolt Diameter(mm):14 to 16●Socket Input Drive(mm):12.7
●Max Tightening Torque(N・m):308.9
●No Load Speed(min-1):6700
●Air Consumption(m3/min):0.36
●Hose Mounting Port:Rc1/4
●Exhaust:Forward
●Total Length(mm):196
●Hammer Type:Single Hammer
●Working Air Pressure: 0.6MPa