1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air-Impact Wrench Single Hammer GTS650U

VSL HAND TOOL

Air-Impact Wrench Single Hammer GTS650U
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,315.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mount (retainer ring type).

 
Part Number
GTS650U SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,315.65

฿ 11,655.16

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 121.6 Socket Plug Angle(mm) 9.5 Capacity Bolt Diameter(φ/mm) 6–8
Hammer Type Single Number Of Rotations(rpm) 7500 Operating Air Pressure(Mpa) 0.6
Air Consumption Amount(m³/min) 0.35 JAN Code 4907587303080 Mounting Retainer Ring Type
Hose fitting Rc1/4 Overall Length(mm) 210 Weight(g) 1300
Accessory L Type Wrench (H4), Electric Outlet (BPB-2) Practical Torque Range(N▪m) 49~121.6 Application Air Hose Inner Diameter(mm) 6.35

Please check the type/dimensions/specifications of the part GTS650U in the Air-Impact Wrench Single Hammer GTS650U series.