1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air-Impact Wrench Double Hammer GTS20RW

VSL HAND TOOL

Air-Impact Wrench Double Hammer GTS20RW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37,879.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double-hammer type air impact wrench (pneumatic) capable of strong and stable tightening.
[Features]
·Suitable for standard bolt diameter 22 mm, practical torque range is 147 to 843.4 N⋅m.
·The number of adjustment dials is 4.0 with pin lock type installation.
[Applications]
·Available at the production plant.

 
Part Number
GTS20RW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,879.61

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 610 Socket Plug Angle(mm) 19 Capacity Bolt Diameter(φ/mm) 20
Hammer Type Double Number Of Rotations(rpm) 4800 Operating Air Pressure(Mpa) 0.6
Air Consumption Amount(m³/min) 0.9 JAN Code 4907587302526 Mounting Pin Lock Type
Hose fitting Rc3/8 Overall Length(mm) 300 Weight(g) 5400
Accessory L Type Wrench (H5), Electric Outlet (BPB-3) Practical Torque Range(N▪m) 75~610 Application Air Hose Inner Diameter(mm) 9.5

Please check the type/dimensions/specifications of the part GTS20RW in the Air-Impact Wrench Double Hammer GTS20RW series.