1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air-Impact Wrench Double Hammer GTS65W

VSL HAND TOOL

Air-Impact Wrench Double Hammer GTS65W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,055.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mount (pin lock type).

 
Part Number
GTS65W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,055.40

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 121.6 Socket Plug Angle(mm) 9.5 Capacity Bolt Diameter(φ/mm) 6–8
Hammer Type Double Number Of Rotations(rpm) 7500 Operating Air Pressure(Mpa) 0.6
Air Consumption Amount(m³/min) 0.35 JAN Code 4907587302168 Mounting Pin Lock Type
Hose fitting Rc1/4 Overall Length(mm) 210 Weight(g) 1300
Accessory Socket (Across Flats 10), L Type Wrench (H4), Outlet (BPB-2) Practical Torque Range(N▪m) 49~121.6 Application Air Hose Inner Diameter(mm) 6.35

Please check the type/dimensions/specifications of the part GTS65W in the Air-Impact Wrench Double Hammer GTS65W series.