1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Screwdriver, Oil Extra Series GTP60XD

VSL HAND TOOL

Pneumatic Screwdriver, Oil Extra Series GTP60XD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 21,778.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bit sleeve type.
· With silencer device/rear exhaust.

 
Part Number
GTP60XD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,778.21

฿ 17,877.73

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Capacity Screw Dimension(mm) 6.0~8.0 Chuck method Bit Sleeve Type Bit Socket(mm) 6.35
Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 7,500 Air Consumption Amount(m³/min) 0.38
Ventilation Rear Overall Length(mm) 176 JAN Code 4907587301642
Capability (Nomal Thread)(mm) 6.0~8.0 Capability (Tapping Thread)(mm) 4.0–5.0 Capability (Wood Thread)(mm) 3.8~4.5
Capability (Bolt)(mm) 6.0~8.0 Hose fitting Rc 1/4 Weight(g) 1130
Accessory Bit (A14 (+)2 x 65E/ (+)3 x 65E), Outlet (BPB-2) Application Air Hose Inner Diameter(mm) 6.35 Specifications With silencer device

Please check the type/dimensions/specifications of the part GTP60XD in the Pneumatic Screwdriver, Oil Extra Series GTP60XD series.