(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Impact screwdriver (pneumatic) that automatically stops at the set torque.
[Features]
· Impact + torque control type combination delivers outstanding workability.
· A torque control type in which the air is cut off when the set torque is reached.
· Bit sleeve type.
· Pull type.
[Applications]
· Ideal for industrial use.
Part Number |
---|
GTS5TS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 37,045.00 ฿ 30,121.29 | VSL HAND TOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Capacity Screw Dimension(mm) | 4.5–6.0 | Chuck method | Bit Sleeve Type | Bit Socket(mm) | 6.35 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Number of load-free rotations(rpm) | 6,500 | Air Consumption Amount(m³/min) | 0.25 |
Overall Length(mm) | 292 | JAN Code | 4907587305053 | Capability (Nomal Thread)(mm) | 4.5–6.0 |
Hose fitting | Rc 1/4 | Type | Pull type | Weight(g) | 1310 |
Accessory | Bit (A14 (+)2 x 65G), Outlet (BPB-2), L Type Wrench (H3) | Practical Torque Range(N▪m) | 3.9~9.8 | Application Air Hose Inner Diameter(mm) | 6.35 |
Please check the type/dimensions/specifications of the part GTS5TS in the Impact Type Torque Control Air Driver GT-S5TS series.
How can we improve?
How can we improve?