(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Bit stop-ball type.
· With push start / silencer device / rear exhaust.
· Torque Spring
Part Number |
---|
GTS5TG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,344.00 | VSL HAND TOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Capacity Screw Dimension(mm) | 2.5–3.0 | Chuck method | Bit Stop-Ball Type | Bit Socket(mm) | 6.35 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Number of load-free rotations(rpm) | 1,700 | Air Consumption Amount(m³/min) | 0.35 |
Ventilation | Rear | Overall Length(mm) | 260 | JAN Code | 4907587305206 |
Capability (Nomal Thread)(mm) | 2.5–3.0 | Starting | Push Activation | Hose fitting | Rc 1/4 |
Weight(g) | 920 | Accessory | Bit (A14 (+)2 x 65G) Outlet (BPB-2) | Practical Torque Range(N▪m) | 0.7–1.2 |
Application Air Hose Inner Diameter(mm) | 6.35 | Specifications | Torque Spring w/ Sound Suppression Device |
Please check the type/dimensions/specifications of the part GTS5TG in the Decelerating Torque Control Air Driver GTS5TG series.
How can we improve?
How can we improve?