(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Air screwdriver that automatically stops at the set torque.
[Features]
· Automatically shuts out the air when the set torque is reached.
[Applications]
· For industrial use.
Part Number |
---|
GTS4TG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 17,493.00 ฿ 13,576.32 | VSL HAND TOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Capacity Screw Dimension(mm) | 2.0–2.5 | Chuck method | Bit Stop-Ball Type | Bit Socket(mm) | 6.35 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Max. Tightening Torque(N▪m) | 0.8 | Number of load-free rotations(rpm) | 2,300 |
Air Consumption Amount(m³/min) | 0.28 | Ventilation | Rear | Overall Length(mm) | 215 |
JAN Code | 4907587305084 | Starting | Push Activation | Hose fitting | Rc 1/4 |
Weight(g) | 650 | Accessory | Bit (A14 (+)2 x 65G) Outlet (BPB-2) | Practical Torque Range(N▪m) | 0.3–0.8 |
Application Air Hose Inner Diameter(mm) | 6.35 | Specifications | Torque Spring w/ Sound Suppression Device |
Please check the type/dimensions/specifications of the part GTS4TG in the Decelerating Torque Control Air Driver GT-S4TG series.
How can we improve?
How can we improve?