1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Decelerating Torque Control Air Driver GTS4TR

VSL HAND TOOL

Decelerating Torque Control Air Driver GTS4TR
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,493.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bit stop-ball type.
· With push start / silencer device / rear exhaust.
· A torque spring.
· Hose fitting (1/8)

Features

●Possible to tighten with constant torque. 
●Screwdriver that automatically shuts off the air when the preset torque is reached and stops rotating at a constant torque.

Usage

●For assembly line of electronic equipment.

Specification

●Bit Input Port(mm):6.35
●Capacity Screw Dimension(mm):3.0 to 4.0
●Max Tightening Torque(N・m):2.1
●No Load Speed(min-1):1100
●Air Consumption(m3/min):0.28
●Hose Intake Port:Rc1/4
●Exhaust:Back
●Total Length(mm):215
●Working Air Pressure: 0.6MPa 
●Chuck Type: Bit Stopper Ball Type 
●Push Start Type

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
GTS4TR SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,493.00

฿ 13,576.32

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Capacity Screw Dimension(mm) 3.0–4.0 Chuck method Bit Stop-Ball Type Bit Socket(mm) 6.35
Operating Air Pressure(Mpa) 0.6 Max. Tightening Torque(N▪m) 2.1 Number of load-free rotations(rpm) 1,100
Air Consumption Amount(m³/min) 0.28 Ventilation Rear Overall Length(mm) 215
JAN Code 4907587305060 Starting Push Activation Hose fitting Rc 1/4
Weight(g) 650 Accessory Bit (A14 (+)2 x 65G) Outlet (BPB-2) Practical Torque Range(N▪m) 0.7~2.1
Application Air Hose Inner Diameter(mm) 6.35 Specifications Torque Spring w/ Sound Suppression Device

Please check the type/dimensions/specifications of the part GTS4TR in the Decelerating Torque Control Air Driver GTS4TR series.