(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Bit sleeve type.
· With silencer device/rear exhaust.
Part Number |
---|
GTP5LS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,315.00 ฿ 14,084.24 | VSL HAND TOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Capacity Screw Dimension(mm) | 4.0–5.0 | Chuck method | Bit Sleeve Type | Bit Socket(mm) | 6.35 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Number of load-free rotations(rpm) | 9,000 | Air Consumption Amount(m³/min) | 0.2 |
Ventilation | Rear | Overall Length(mm) | 165 | JAN Code | 4907587301338 |
Capability (Nomal Thread)(mm) | 4.0–5.0 | Capability (Tapping Thread)(mm) | 3.5~4.0 | Capability (Wood Thread)(mm) | 2.7 to 3.5 |
Capability (Bolt)(mm) | 4.0–5.0 | Hose fitting | Rc 1/4 | Weight(g) | 980 |
Accessory | Bit (A14 (+)2 x 65G), Outlet (BPN-2F), Air Regulator | Application Air Hose Inner Diameter(mm) | 6.35 |
Please check the type/dimensions/specifications of the part GTP5LS in the Pneumatic Screwdriver, Impact Type GTP5LS series.
How can we improve?
How can we improve?