1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Screwdriver, Impact Type GTPLP

VSL HAND TOOL

Pneumatic Screwdriver, Impact Type GTPLP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,546.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bit stop-ball type.
· Push Activation / Back Exhaust

Features

●Double hammer(1 rotation 2 blows), stable tightening can be done.

Usage

●For work on the assembly line etc.

Specification

●Bit Input Port(mm):6.35
●Capacity Screw Dimension(mm):4 to 5
●Max Tightening Torque(N・m):15.8
●No Load Speed(min-1):9000
●Air Consumption(m3/min):0.20
●Hose Intake Port:G1/4
●Exhaust:Back
●Total Length(mm):197
●Working Air Pressure: 0.6MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
GTPLP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,546.75

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Capacity Screw Dimension(mm) 4.0–5.0 Chuck method Bit Stop-Ball Type Bit Socket(mm) 6.35
Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 9,000 Air Consumption Amount(m³/min) 0.2
Ventilation Rear Overall Length(mm) 197 JAN Code 4907587301055
Capability (Nomal Thread)(mm) 4.0–5.0 Capability (Tapping Thread)(mm) 3.5~4.0 Capability (Wood Thread)(mm) 2.7 to 3.5
Capability (Bolt)(mm) 4.0–5.0 Starting Push Activation Hose fitting G 1/4
Weight(g) 750 Accessory Bit (A14 (+)2 x 65G) Outlet (BPN-2F) Application Air Hose Inner Diameter(mm) 6.35

Please check the type/dimensions/specifications of the part GTPLP in the Pneumatic Screwdriver, Impact Type GTPLP series.