(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Bit stop-ball type.
· Push Activation / Back Exhaust
Capacity Screw Dimension(mm) | 4–5 | Chuck method | Bit Stop-Ball Type | Bit Socket(mm) | 6.35 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Number of load-free rotations(rpm) | 1,500 | Air Consumption Amount(m³/min) | 0.25 |
Ventilation | Rear | Overall Length(mm) | 235 | JAN Code | 4907587300294 |
Capability (Nomal Thread)(mm) | 4–5 | Capability (Tapping Thread)(mm) | 3.5~4 | Capability (Wood Thread)(mm) | 2.7 to 3.5 |
Capability (Bolt)(mm) | 4–5 | Starting | Push Activation | Hose fitting | G 1/4 |
Weight(g) | 880 | Accessory | Bit (A14 (+)2 x 65G) Outlet (BPN-2F) | Application Air Hose Inner Diameter(mm) | 6.35 |
How can we improve?
How can we improve?