(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Bit Stop-Ball Type
Capacity Screw Dimension(mm) | 3.5~4.5 | Chuck method | Bit Stop-Ball Type | Bit Socket(mm) | 6.35 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Number of load-free rotations(rpm) | 1,500 | Air Consumption Amount(m³/min) | 0.25 |
Overall Length(mm) | 248 | JAN Code | 4907587300430 | Capability (Nomal Thread)(mm) | 3.5~4.5 |
Capability (Tapping Thread)(mm) | - | Capability (Wood Thread)(mm) | - | Capability (Bolt)(mm) | 3.5~4.5 |
Hose fitting | G 1/4 | Weight(g) | 1,047 | Accessory | Bit (B39 (+)2 x 23H) Outlet (BPN-2F) |
Application Air Hose Inner Diameter(mm) | 6.35 |
Please check the type/dimensions/specifications of the part GTH5RC in the Pneumatic Screwdriver, Deceleration Type GTH5RC series.
How can we improve?
How can we improve?