(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Bit stop-ball type.
· Lever Push Start / Silencer Device Included
Part Number |
---|
GTH4R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 14,722.55 | VSL HAND TOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Capacity Screw Dimension(mm) | 3–4 | Chuck method | Bit Stop-Ball Type | Bit Socket(mm) | 6.35 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Number of load-free rotations(rpm) | 1,500 | Air Consumption Amount(m³/min) | 0.2 |
Overall Length(mm) | 190 | JAN Code | 4907587300218 | Capability (Nomal Thread)(mm) | 3–4 |
Capability (Tapping Thread)(mm) | - | Capability (Wood Thread)(mm) | 1.8~2.4 | Capability (Bolt)(mm) | 3–4 |
Starting | Lever Push Start | Hose fitting | G 1/4 | Weight(g) | 590 |
Accessory | Bit (A14 (+)2 x 65G) Outlet (BPN-2F) | Application Air Hose Inner Diameter(mm) | 6.35 | Specifications | With silencer device |
Please check the type/dimensions/specifications of the part GTH4R in the Pneumatic Screwdriver, Deceleration Type GTH4R series.
How can we improve?
How can we improve?