1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Micro Grinder (for Smooth Grinding / Polishing) GTMG259CF (Part Number)

VSL HAND TOOL

Air Micro Grinder (for Smooth Grinding / Polishing) GTMG259CF
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,928.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For smooth grinding and polishing

 
Part Number
GTMG259CF SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,928.64

฿ 12,064.35

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 25000 Main Body, Related Products Main Body Operating Air Pressure(MPa) 0.6
Overall Length(mm) 173 Ventilation Rear JAN Code 4907587304957
Air Consumption Amount(m3/min) 0.25 Hose fitting Rc1/4 Weight(g) 310
Accessory Fixed Handle, Oil, Rubber Holder Poling (#60, 100, 150 and 240, 3 pieces each, #400 and 600, 1 piece each) wrap ring (#600, 1 piece), Head Cup (#80, 1 piece) Application Air Hose Inner Diameter(mm) 6.35 Frame diameter(mm) 24.5
Mounting Parts for Tip Tool M7

Please check the type/dimensions/specifications of the part GTMG259CF in the Air Micro Grinder (for Smooth Grinding / Polishing) GTMG259CF series.