(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Precision Grinding Applications
Part Number |
---|
GTMG55S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,524.03 | HAND TOOLS | 1 Piece(s) | 1 Day(s) |
Loading...
Chuck inner diameter(mm) | 3 | Number of load-free rotations(rpm) | 55000 | Main Body, Related Products | Main Body |
---|---|---|---|---|---|
Operating Air Pressure(MPa) | 0.6 | Overall Length(mm) | 163 | Ventilation | Rear |
JAN Code | 4907587307057 | Trusco Code | 124-8103 | Air Consumption Amount(m3/min) | 0.16 |
Hose fitting | Rc1/4 | Weight(g) | 180 | Accessory | Fixed Handle, Oil, H9 |
Application Air Hose Inner Diameter(mm) | 6.35 | Frame diameter(mm) | 17.5 |
Please check the type/dimensions/specifications of the part GTMG55S in the Air Micro Grinder (for Precision Grinding) GTMG55S series.
How can we improve?
How can we improve?