1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Knife Cutter CK12

POWER TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,064.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Knife cutter for clean cutting that does not generate particles.
[Features]
· A commercially available knife blade can be used.
[Applications]
· For cutting gypsum boards, sheathing boards, rubber and the like, and removing windows (using a broken cutter knife blade).
· Cutting and window cutting of materials such as ordinary plywood and dressing plywood (use the plywood blade).

Features

●Can use a commercially available knife blade.
●Gypsum board with a thickness of 12mm can be cut with a blade for gypsum board at one time.

Specification

●Cut Height (mm) Gypsum Board:12
●Cut Height (mm) Common Plywood:12
●Number of Strokes(min-1):8000
●Stroke Amount(mm):4
●Rated Ampere(A):2.0
●Electricity Consumption(W):190
●SPQ(piece):1
●Power: AC100V
●Power Cord Length: 2.5m
●Carbon Brush: No.21

Accessories

●Cutting Edge
●Marking Blade(body mounted)
●Utility Knife Replacement Blade
●Blade for Plywood 5.5mm
●Hexagonal Spanner (3mm)
●Blade Cover
Part Number
CK12 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,064.00

฿ 14,778.88

POWER TOOL 1 Piece(s) 20 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Knife Cutter Cutting Depth: Plasterboard(mm) 12 Cutting Depth: Normal Plywood(mm) 12
Stroke Amount(mm) 4 Current(A) 2.0 Power Consumption(W) 190
Power Single-phase 100 Cord(m) 3 cores / 2.5 Number of Strokes(min-1 (times/min)) 8000
Mass(g) 1700 Features Dust-free clean cutting. Can use a commercially available knife blade. A 19 mm thick knife for gypsum board which can cut through a board in a single stroke. Standard Accessories Cutting blade, marking gauge with blade (Kebiki blade) (body mounted), cutter knife spare blade, plywood cutter blade (5.5 mm), hexagonal bar wrench (3 mm), blade cover