1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronic Saber Saw

HIT AIRELECTORICTOOL

Electronic Saber Saw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,141.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Loaded with [UVP] low vibration system to reduce vibrations when working. 3-seal construction for excellent dust- and drip-proofing. Swing mechanism and high power motor provide high cutting speed. With Hitachi's unique bearing structure for greater durability.

Part Number
CR13VBY2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,141.00

฿ 14,849.72

HIT AIRELECTORICTOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Saber Saw Voltage(V) Single-phase 100 Power Consumption(W) 1430
Double Insulation Included Length(mm) 465 Height(mm) 167
Pipe Outer Diameter(mm) 130 Wood(mm) 120 Number of Strokes(min-1 (times/min)) 0~3000
Stroke Amount(mm) 32 Mass(g) 4500 Features The vibrations during working are reduced thanks to the low vibration system [UVP]. Triple seal structure is excellent in dustproofing. Fast cutting speed with swing mechanism and high power motor. Hitachi's proprietary bearing structure is adopted to improve durability.
Specifications Double Insulation, Electronic Control, Variable Speeds, with Swing Function, with Case, Resin Body Cutting Capacity(mm) Pipe: 130/lumber: 120/mild steel: 19 Current(A) 15
Cord(m) 2 cores / 2.5 Standard Accessories Curved Blade No.141, Case Function With Swing Mechanism and Case

Please check the type/dimensions/specifications of the part CR13VBY2 in the Electronic Saber Saw series.