(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum-Made Base (long guide mountable)
Product Type | Circular Saw | Cutting Depth (90°)(mm) | 0~68 | Power Consumption(W) | 1140 |
---|---|---|---|---|---|
Cutting Depth (45°)(mm) | 0~46 | Rated Current(A) | 12 | Capacity (Saw Blade Diameter)(mm) | 190 |
Capacity (Mounting Hole Diameter)(mm) | 20 | Number of Turns(min⁻¹ (rotations / minute)) | 5000 | Mass(g) | 3200 |
Base Material | Aluminum | Power(V) | Single-phase 100 | Cord(m) | 2 cores / 5 |
Standard Accessories | 190 mm Chip Saw (52 Teeth, Code No. 0032-0268), Box Wrench, Hexagonal Bar Wrench | Specifications | Double Insulation, with Blower Mechanism, with Brake, with Light, Inclined Base, Resin Body, Attachable Dust Collector, Environment Mark |
How can we improve?
How can we improve?