(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hammer Replacement Head 70110

Hammer Replacement Head 70110

You can add up to 6 items to the comparison list.

Loading...

Specifications of 70110

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    31
  • Head (length)(mm)
    108
  • Head material
    Resin
  • Application
    Replacement Head
  • Head for Replacement
    1
  • JAN Code
    4907587061010
  • Description
    1 Pound, 2 Pcs
  • Size(mm)
    170X 60X35
Part Number
70110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 196.93

VSL HAND TOOL 5 Piece(s) 20 Day(s)

Basic Specifications

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    31
  • Head (length)(mm)
    108
  • Head material
    Resin
  • Application
    Replacement Head
  • Head for Replacement
    1
  • JAN Code
    4907587061010
  • Description
    1 Pound, 2 Pcs
  • Size(mm)
    170X 60X35

Product Description

Made of a flexible, tough plastic that doesn't damage workpieces

Specifications of 70110

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    31
  • Head (length)(mm)
    108
  • Head material
    Resin
  • Application
    Replacement Head
  • Head for Replacement
    1
  • JAN Code
    4907587061010
  • Description
    1 Pound, 2 Pcs
  • Size(mm)
    170X 60X35
Part Number
70110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 196.93

VSL HAND TOOL 5 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1