- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Hammer Replacement Head 70105【2 Pieces Per Package】
Specifications of 70105
-
- Product Type
- Soft Hammer (Resin Head)
-
- Head (diameter)(mm)
- 25
-
- Head (length)(mm)
- 82
-
- Head material
- Resin
-
- Application
- Replacement Head
-
- Head for Replacement
- 1/2
-
- JAN Code
- 4907587061003
-
- Description
- 1/2 lb. X 2
-
- Size(mm)
- 170X 60X26
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 257.71
|
VSL HAND TOOL
|
1 Pack(s)
|
2 Pieces Per Package
|
|
19 Day(s)
|
Basic Specifications
-
- Product Type
- Soft Hammer (Resin Head)
-
- Head (diameter)(mm)
- 25
-
- Head (length)(mm)
- 82
-
- Head material
- Resin
-
- Application
- Replacement Head
-
- Head for Replacement
- 1/2
-
- JAN Code
- 4907587061003
-
- Description
- 1/2 lb. X 2
-
- Size(mm)
- 170X 60X26
Product Description
Made of a flexible, tough plastic that doesn't damage workpieces
Specifications of 70105
-
- Product Type
- Soft Hammer (Resin Head)
-
- Head (diameter)(mm)
- 25
-
- Head (length)(mm)
- 82
-
- Head material
- Resin
-
- Application
- Replacement Head
-
- Head for Replacement
- 1/2
-
- JAN Code
- 4907587061003
-
- Description
- 1/2 lb. X 2
-
- Size(mm)
- 170X 60X26
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 257.71
|
VSL HAND TOOL
|
1 Pack(s)
|
2 Pieces Per Package
|
|
19 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?