(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NO. TD-73MC Plate Ratchet Screw Catch

NO. TD-73MC Plate Ratchet Screw Catch

You can add up to 6 items to the comparison list.

Loading...

Specifications of TD-73MC

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    4 ~ 6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.5 ~ 6
  • Content Statement
    Ratchet Bit: T(+)1, (+)2, (+)3, (-)4, (-)6; Width across flats: 2.5, 3, 4, 5, 6; Overall Length 25.4 mm, Screw Catch, Bit Belt Holder
  • JAN Code
    4907587061799
  • Features
    Magnetic screw catch to securely hold screws. A set of hex bits and plus bits for furniture assembly and bicycles.
Part Number
TD-73MC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 476.89

VSL HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    4 / 6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    3 / 4 / 5 / 2.5 / 6
  • Content Statement
    Ratchet Bit: T(+)1, (+)2, (+)3, (-)4, (-)6; Width across flats: 2.5, 3, 4, 5, 6; Overall Length 25.4 mm, Screw Catch, Bit Belt Holder
  • JAN Code
    4907587061799
  • Features
    Magnetic screw catch to securely hold screws. A set of hex bits and plus bits for furniture assembly and bicycles.

Product Description

Magnetic screw catch that securely holds screws. A set of hexagonal screw bits and Phillips bits used for furniture assembly and bicycles.

Specifications of TD-73MC

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    4 ~ 6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.5 ~ 6
  • Content Statement
    Ratchet Bit: T(+)1, (+)2, (+)3, (-)4, (-)6; Width across flats: 2.5, 3, 4, 5, 6; Overall Length 25.4 mm, Screw Catch, Bit Belt Holder
  • JAN Code
    4907587061799
  • Features
    Magnetic screw catch to securely hold screws. A set of hex bits and plus bits for furniture assembly and bicycles.
Part Number
TD-73MC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 476.89

VSL HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1