- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
NO. TD-410 Famidora Replacement Driver
Specifications of TD410
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Content Statement
- (+)2、(-)6
-
- JAN Code
- 4907587061515
-
- Features
- Fit palm. Ergonomic handle
-
- Size(mm)
- 185X75X31
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 146.67
|
HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Content Statement
- (+)2、(-)6
-
- JAN Code
- 4907587061515
-
- Features
- Fit palm. Ergonomic handle
-
- Size(mm)
- 185X75X31
Product Description
Fits in the palm. Ergonomic Handle
Specifications of TD410
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Content Statement
- (+)2、(-)6
-
- JAN Code
- 4907587061515
-
- Features
- Fit palm. Ergonomic handle
-
- Size(mm)
- 185X75X31
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 146.67
|
HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Fits in the palm of your hands, ergonomic handle.
●2 pieces can be used with 1 size.Specification
●Set Contents:Handle,Replacement Shafty2/u6
●Set Contents(piece):2
●SPQ(set):10
●Replacement shafts are hardenedMaterials
●Shaft: Chrome Vanadium Steel
●Grip: Polypropylene(PP)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?