- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Screwdriver, Famidora 8 No.TD-800
Specifications of TD800
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.0 / No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 2.5 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Content Statement
- Handle Screwdriver (+)0, (+)1, (+)2, (-)2.5, (-)4, (-)6 Angle Cutter and Pin Removal
-
- JAN Code
- 4907587061300
-
- Features
- Fit palm. Ergonomic handle
-
- Size(mm)
- 160×150×35
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 405.00
|
HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.0 / No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 4 / 6 / 2.5
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Content Statement
- Handle Screwdriver (+)0, (+)1, (+)2, (-)2.5, (-)4, (-)6 Angle Cutter and Pin Removal
-
- JAN Code
- 4907587061300
-
- Features
- Fit palm. Ergonomic handle
-
- Size(mm)
- 160×150×35
Product Description
A screwdriver set for home and office.
[Features]
· A set of Phillips and flathead screwdrivers, pin remover, and drill.
· Ergonomic handle that fits the palm of the hand.
· Color-coded colorful screwdriver (replacement shaft).
· A convenient stand for storage.
[Applications]
· For homes and offices.
Specifications of TD800
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.0 / No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 2.5 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Content Statement
- Handle Screwdriver (+)0, (+)1, (+)2, (-)2.5, (-)4, (-)6 Angle Cutter and Pin Removal
-
- JAN Code
- 4907587061300
-
- Features
- Fit palm. Ergonomic handle
-
- Size(mm)
- 160×150×35
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 405.00
|
HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●An ergonomic handle that fits in the palm of your hand.
●The screwdriver shaft is chrome vanadium steel.Specification
●Set Contents(piece):8
●SPQ(set):10
●Whole QuenchingMaterials
●Shaft: Chrome Vanadium Steel
●Grip: Polypropylene(PP)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?