(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

NO. TD-53 Precision Hex Driver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 99.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TD53H089
TD53H2
TD53H15
TD53H25
TD53H127
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
JAN Code Cushion Grip Color

฿ 99.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) 18 0.89 98 4907587009159 Green

฿ 104.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) 24 2 104 4907587009180 Purple

฿ 104.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) 18 1.5 98 4907587009173 Black

฿ 104.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) 24 2.5 104 4907587009197 Yellow

฿ 99.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) 18 1.27 98 4907587009166 Blue

Basic Specifications

  • Tip standards
    Hexagon
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Features
    Main Body Stainless Steel (End cap part is made of resin). For assembly, repair, and disassembly of precision equipment, hobby items, etc.
  • Size(mm)
    160×35×14

Product Description

Main body stainless steel (end cap part is made of resin). For assembly, repair, and disassembly of precision equipment, hobby items, etc.

Part Number
TD53H089
TD53H2
TD53H15
TD53H25
TD53H127
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
JAN Code Cushion Grip Color

฿ 99.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) 18 0.89 98 4907587009159 Green

฿ 104.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) 24 2 104 4907587009180 Purple

฿ 104.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) 18 1.5 98 4907587009173 Black

฿ 104.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) 24 2.5 104 4907587009197 Yellow

฿ 99.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) 18 1.27 98 4907587009166 Blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cushion grip allows you to slide the handle freely, to easily move to preferred position. 
●Knurling allows fine rotation.

Specification

●SPQ(piece):10

Materials

●Shaft: Special Steel 
●Grip: Stainless Steel, Polypropylene 
●Cushion Grip: Elastomer