(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.TD-51 Precision Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TD510

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    26
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Overall Length(mm)
    106
  • Shaft Diameter(mm)
    3
  • JAN Code
    4907587009081
  • Features
    Main Body Stainless Steel (End cap part is made of resin). For assembly, repair, and disassembly of precision equipment, cameras, clocks, glasses, etc.
  • Size(mm)
    160×35×14
  • Cushion Grip Color
    Yellow
Part Number
TD510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Cushion Grip Color

฿ 104.00

HANDTOOL 1 Piece(s) 10 Day(s) Phillips (+) No.0 - 26 - 106 3 4907587009081 Yellow

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Features
    Main Body Stainless Steel (End cap part is made of resin). For assembly, repair, and disassembly of precision equipment, cameras, clocks, glasses, etc.
  • Size(mm)
    160×35×14

Product Description

Precision screwdriver (Phillips, flathead).
[Features]
· Main body stainless steel (end cap part is made of resin).
· Includes a cushioning grip that supports fastening.
[Applications]
· For assembly, disassembly and repair of precision instruments, cameras, watches, eyeglasses, etc.

Specifications of TD510

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    26
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Overall Length(mm)
    106
  • Shaft Diameter(mm)
    3
  • JAN Code
    4907587009081
  • Features
    Main Body Stainless Steel (End cap part is made of resin). For assembly, repair, and disassembly of precision equipment, cameras, clocks, glasses, etc.
  • Size(mm)
    160×35×14
  • Cushion Grip Color
    Yellow
Part Number
TD510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Cushion Grip Color

฿ 104.00

HANDTOOL 1 Piece(s) 10 Day(s) Phillips (+) No.0 - 26 - 106 3 4907587009081 Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cushion grip allows you to slide the handle freely, to easily move to preferred position. 
●Knurling allows fine rotation.

Specification

●SPQ(piece):10

Materials

●Shaft: Special Steel 
●Grip: Stainless Steel, Polypropylene
●Cushion Grip: Elastomer