- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
NO. TD-240G 3-Point Hex Screwdriver
Specifications of TD240G
-
- Tip standards
- Hexagon
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 4 ~ 6
-
- Content Statement
- H4、H5、H6
-
- JAN Code
- 4907587009265
-
- Features
- A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Powerful tightening. The shaft is made of chrome vanadium steel (totally quenched).
-
- Size(mm)
- 120X95X18
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 199.00
|
VSL HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Tip standards
- Hexagon
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 4 / 5 / 6
-
- Content Statement
- H4、H5、H6
-
- JAN Code
- 4907587009265
-
- Features
- A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Powerful tightening. The shaft is made of chrome vanadium steel (totally quenched).
-
- Size(mm)
- 120X95X18
Product Description
A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Provides powerful fastening. The shaft is made of chrome vanadium steel. The whole body has been quenched.
Specifications of TD240G
-
- Tip standards
- Hexagon
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 4 ~ 6
-
- Content Statement
- H4、H5、H6
-
- JAN Code
- 4907587009265
-
- Features
- A compact and convenient screwdriver applicable to 3 sizes. Hand-fitting Y-type handle. Powerful tightening. The shaft is made of chrome vanadium steel (totally quenched).
-
- Size(mm)
- 120X95X18
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 199.00
|
VSL HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A compact and convenient screwdriver which can use with 3 sizes.Specification
●Blade Edge:H4, H5, H6
●Size:120 x 95 x 18
●SPQ(piece):10
●Whole QuenchingMaterials
●Shaft: Chrome Vanadium Steel
●Grip: Polypropylene(PP)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?