NO. TD-81 Power Ratchet Screwdriver

Brand :
VESSEL

Caution

    Product Description

    Can be used for fine gear feeding and tightened with minimal movement. Main tightening torque ratchet with plenty of margin. Two tool bits can be stowed in the handle.

    Features

    ●Possible to respond up to 20N・m of main torque to be tightened.
    ●With quick turn function.
    ●20 teeth ratchet gear supports fine feed.
    ●Two replacement bits can be stored inside the grip.

    Specification

    ●Total Length(mm):77.5
    ●Set Contents(piece):3
    ●SPQ(set):10

    Materials

    ●Grip: Polypropylene(PP)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NO. TD-81 Power Ratchet Screwdriver | VESSEL | MISUMI Thailand