- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
NO. TD-78 Plate Ratchet Screwdriver
Specifications of TD78
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- Content Statement
- Ratchet Driver (Bent Up) Bit (+)1, (+)2, (+)2, (+)3, (-)4, (-)6 X 18 mm Bit Holder
-
- JAN Code
- 4907587008312
-
- Features
- A thin type ratchet with a head of just 18 mm.
-
- Size(mm)
- 160×50×21
-
- Mass(g)
- 76
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 425.00
|
VSL HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4 / 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- Content Statement
- Ratchet Driver (Bent Up) Bit (+)1, (+)2, (+)2, (+)3, (-)4, (-)6 X 18 mm Bit Holder
-
- JAN Code
- 4907587008312
-
- Features
- A thin type ratchet with a head of just 18 mm.
-
- Size(mm)
- 160×50×21
-
- Mass(g)
- 76
Product Description
[Features]
· A thin type ratchet with a head of just 18 mm
Specifications of TD78
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- Content Statement
- Ratchet Driver (Bent Up) Bit (+)1, (+)2, (+)2, (+)3, (-)4, (-)6 X 18 mm Bit Holder
-
- JAN Code
- 4907587008312
-
- Features
- A thin type ratchet with a head of just 18 mm.
-
- Size(mm)
- 160×50×21
-
- Mass(g)
- 76
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 425.00
|
VSL HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Industry's thinnest 18mm head makes it easier to use in a more convenient place in a narrow place.
●The main body can store two bits, with a hanging hole.Specification
●Blade Edge:y1/2/3, u4/6
●Total Length(mm):104
●SPQ(set):10
●Blade Edge: With magnetMaterials
●Special Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?