- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Plate Ratchet Screwdriver Set No.TD-70
Specifications of TD70
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 2.5 ~ 6
-
- Content Statement
- (+)1、(+)2、(+)3、(-)4、(-)6、H2.5、3、H4、H5、H6
-
- JAN Code
- 4907587061225
-
- Features
- Thin type ratchet handle convenient for narrow spaces.
-
- Size(mm)
- 190×85×27
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 366.00
|
HAND TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4 / 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 3 / 4 / 5 / 2.5 / 6
-
- Content Statement
- (+)1、(+)2、(+)3、(-)4、(-)6、H2.5、3、H4、H5、H6
-
- JAN Code
- 4907587061225
-
- Features
- Thin type ratchet handle convenient for narrow spaces.
-
- Size(mm)
- 190×85×27
Product Description
Plate ratchet screwdriver.
[Features]
· A set of ratchet handle, Phillips bit, flathead bit, and hex bit.
· Thin type convenient for assembly and disassembly.
· The speed ring allows quick turning. Can be used as a 6.35 mm square drive when removed.
· Hexagonal drive with width across flats of 6.35 mm.
[Applications]
· For automobile maintenance as well as various assembling and disassembling work.
Specifications of TD70
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 2.5 ~ 6
-
- Content Statement
- (+)1、(+)2、(+)3、(-)4、(-)6、H2.5、3、H4、H5、H6
-
- JAN Code
- 4907587061225
-
- Features
- Thin type ratchet handle convenient for narrow spaces.
-
- Size(mm)
- 190×85×27
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 366.00
|
HAND TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A thin type ratchet handle convenient in a narrow place.Specification
●Set Contents:Bit y1/2/3, u4/6, H2.5/3/4/5/6, Bit-Holder Belt
●Set Contents(piece):10
●SPQ(set):40Materials
●Special Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?