(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
240001 |
250001 |
260002 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Content Statement | JAN Code | Trusco code | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,035.61 |
VSL HAND TOOL | 1 Piece(s) | - | 1 Day(s) | 10 | (+)2×36/80、(+)3×36/80(+)4×36、(-)10×36 | 4907587061126 | - | 205× 60×60 | ||
฿ 1,545.33 |
VSL HAND TOOL | 1 Piece(s) | - | 10 Day(s) | 10 | (-)10、(+)2、(+)3、(+)4 | 4907587060921 | - | 325× 80×38 | ||
฿ 1,336.93 |
IMPACT DRIVER (SET ITEM) | 1 Pack(s) |
7 Pieces Per Package |
1 Day(s) | 5 ~ 7 | -5、-6、-7、+1、+2、 | 4907587061188 | 484-1425 | 225×110×33 |
Screwdriver for removing rusted screws whose cutting edge turns when tapped.
[Features]
· Left and right switching can be done with one touch.
· Easy to grip and slip-resistant soft plastic is used for the handle, designed with safety of the hand in mind.
· For heavy work.
· 12.7 mm socket is mountable by removing the bit adapter.
· Hexagonal drive with width across flats of 8 mm.
[Applications]
· For removing screws with damaged heads and rusty screws, especially convenient for firm tightening.
Part Number |
---|
240001 |
250001 |
260002 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Content Statement | JAN Code | Trusco code | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,035.61 |
VSL HAND TOOL | 1 Piece(s) | - | 1 Day(s) | 10 | (+)2×36/80、(+)3×36/80(+)4×36、(-)10×36 | 4907587061126 | - | 205× 60×60 | ||
฿ 1,545.33 |
VSL HAND TOOL | 1 Piece(s) | - | 10 Day(s) | 10 | (-)10、(+)2、(+)3、(+)4 | 4907587060921 | - | 325× 80×38 | ||
฿ 1,336.93 |
IMPACT DRIVER (SET ITEM) | 1 Pack(s) |
7 Pieces Per Package |
1 Day(s) | 5 ~ 7 | -5、-6、-7、+1、+2、 | 4907587061188 | 484-1425 | 225×110×33 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?