- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Cushion 4-Way Stubby Screwdriver No.TD-110
Specifications of TD110
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 5 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Bolster
- Included
-
- Grip Type
- Rubber
-
- Content Statement
- (+)1/ (+)2、 (-)5/ (-)6
-
- JAN Code
- 4907587061263
-
- Size(mm)
- 135×85×35
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 343.34
|
VSL HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 5 / 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Bolster
- Included
-
- Grip Type
- Rubber
-
- Content Statement
- (+)1/ (+)2、 (-)5/ (-)6
-
- JAN Code
- 4907587061263
-
- Size(mm)
- 135×85×35
Product Description
A screwdriver set of a stubby type grip and 4 different replaceable Phillips and flathead tips.
[Features]
· A stubby type screwdriver that can be used for 4 sizes.
[Applications]
· For various types of assembly and disassembly work, etc.
Specifications of TD110
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 5 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Bolster
- Included
-
- Grip Type
- Rubber
-
- Content Statement
- (+)1/ (+)2、 (-)5/ (-)6
-
- JAN Code
- 4907587061263
-
- Size(mm)
- 135×85×35
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 343.34
|
VSL HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?