(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Screwdrivers (Set of 3)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9902

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.00 / No.0
  • Tip size / flathead (-) blade width (mm) B1
    1.8
  • Shaft length L (mm)
    50 ~ 100
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Content Statement
    No.9900(+)00× 75、(+)0× 100、(−)1.8×50
  • JAN Code
    4907587010322
Part Number
9902
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Content Statement JAN Code

฿ 445.00

HANDTOOL 1 Piece(s) Same day No.00 / No.0 1.8 50 ~ 100 No.9900(+)00× 75、(+)0× 100、(−)1.8×50 4907587010322

Basic Specifications

Product Description

A set of three precision screwdrivers in sizes which are used frequently. Easy-to-use slender clip with a tip cap for quick turning.
[Features]
· Two types are available according to the type of precision work.
· Frequently used sizes make up a set.
[Applications]
· For adjustment and repair of precision instruments, electrical equipment, glasses, watches, etc.

Specifications of 9902

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.00 / No.0
  • Tip size / flathead (-) blade width (mm) B1
    1.8
  • Shaft length L (mm)
    50 ~ 100
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Content Statement
    No.9900(+)00× 75、(+)0× 100、(−)1.8×50
  • JAN Code
    4907587010322
Part Number
9902
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Content Statement JAN Code

฿ 445.00

HANDTOOL 1 Piece(s) Same day No.00 / No.0 1.8 50 ~ 100 No.9900(+)00× 75、(+)0× 100、(−)1.8×50 4907587010322

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1