(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NO.220 Ball Grip Screwdriver +3

NO.220 Ball Grip Screwdriver +3

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2203150

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin / Rubber
  • Overall Length(mm)
    250
  • Shaft Diameter(mm)
    6.4
  • JAN Code
    4907587075659
  • Handle diameter(mm)
    41
  • Features
    Ideal for large terminal block screws + 3, thin & long shaft design. Cushion grip, + 3 display included. Chrome vanadium steel, fully hardened. The cutting edge has undergone highly precise black point processing.
Part Number
2203150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 236.67

HAND TOOL 1 Piece(s) Same day

Basic Specifications

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin / Rubber
  • Overall Length(mm)
    250
  • Shaft Diameter(mm)
    6.4
  • JAN Code
    4907587075659
  • Handle diameter(mm)
    41
  • Features
    Ideal for large terminal block screws + 3, thin & long shaft design. Cushion grip, + 3 display included. Chrome vanadium steel, fully hardened. The cutting edge has undergone highly precise black point processing.

Product Description

Long and thin axis design, ideal for large terminal board screws +3. Cushion grip, with +3 display. Chrome-vanadium steel that is completely tempered. High precision black point processing of the blade edge.

Specifications of 2203150

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin / Rubber
  • Overall Length(mm)
    250
  • Shaft Diameter(mm)
    6.4
  • JAN Code
    4907587075659
  • Handle diameter(mm)
    41
  • Features
    Ideal for large terminal block screws + 3, thin & long shaft design. Cushion grip, + 3 display included. Chrome vanadium steel, fully hardened. The cutting edge has undergone highly precise black point processing.
Part Number
2203150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 236.67

HAND TOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1