(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Power Grip Screwdriver No.4500

Power Grip Screwdriver No.4500

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 221.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
4500175
45002100
45003150
45004200
45005575
45006100
45008150
45009200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Handle diameter
(mm)
Holster Opposite Side Dimensions

฿ 221.00

VSL HAND TOOL 1 Piece(s) 10 Day(s) Phillips (+) No.1 - 75 - 172 5.8 4907587074805 28 8

฿ 277.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 100 - 204 6.4 4907587074812 31.8 10

฿ 386.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.3 - 150 - 265 8 4907587074829 35.6 12

฿ 440.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) Phillips (+) No.4 - 200 - 320 9.0 4907587074836 37.0 12

฿ 221.00

VSL HAND TOOL 1 Piece(s) 8 Day(s) Flathead (-) - 5.5 75 0.8 172 5.8 4907587074768 28 8

฿ 277.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 6 100 0.9 204 6.4 4907587074775 31.8 10

฿ 570.00

HAND TOOL 1 Piece(s) Same day Flathead (-) - 8 150 1.1 265 8 4907587074782 35.6 12

฿ 445.00

HAND TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 9 200 1.2 320 9.0 4907587074799 37.0 12

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Features
    Plastic handle, through-hole type, strong on overuse. With a hexagon part that can be tightened strongly with a wrench, etc. Chrome vanadium steel, whole body quenched.

Product Description

An easy-to-grip through screwdriver with an ergonomically designed grip.
[Features]
· A plastic handle through-type which is strong against rough use.
· With a hexagon part that can be tightened strongly with a wrench, etc.
· The handle is made of cellulose acetate resin and has an ergonomic design.
[Applications]
· Through hole type, for demanding work.

Part Number
4500175
45002100
45003150
45004200
45005575
45006100
45008150
45009200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Handle diameter
(mm)
Holster Opposite Side Dimensions

฿ 221.00

VSL HAND TOOL 1 Piece(s) 10 Day(s) Phillips (+) No.1 - 75 - 172 5.8 4907587074805 28 8

฿ 277.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 100 - 204 6.4 4907587074812 31.8 10

฿ 386.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.3 - 150 - 265 8 4907587074829 35.6 12

฿ 440.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) Phillips (+) No.4 - 200 - 320 9.0 4907587074836 37.0 12

฿ 221.00

VSL HAND TOOL 1 Piece(s) 8 Day(s) Flathead (-) - 5.5 75 0.8 172 5.8 4907587074768 28 8

฿ 277.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 6 100 0.9 204 6.4 4907587074775 31.8 10

฿ 570.00

HAND TOOL 1 Piece(s) Same day Flathead (-) - 8 150 1.1 265 8 4907587074782 35.6 12

฿ 445.00

HAND TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 9 200 1.2 320 9.0 4907587074799 37.0 12

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Plastic handle penetration type, strong against abuse.
●An ergonomic handle that matches the shape of the palm.

Specification

●SPQ(piece):6
●Go-through Type 
●Whole Quenching 
●Blade Edge: With magnet

Materials

●Shaft: Chrome Vanadium Steel 
●Grip: Cellulose Acetate Resin