(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

No.350 Wooden Handle Penetrating Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 281.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
35010300
350175
3502100
3503150
3504200
3505575
3506100
3508150
3509200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Handle diameter
(mm)

฿ 715.00

HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 10 300 1.2 455 9.0 4907587070081 36

฿ 281.26

VSL HAND TOOL 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 75 - 178 5 4907587070104 25

฿ 296.00

HAND TOOLS 1 Piece(s) Same day Phillips (+) No.2 - 100 - 218 6.3 4907587070111 28

฿ 425.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) Phillips (+) No.3 - 150 - 283 8 4907587070128 33

฿ 549.93

VSL HAND TOOL 1 Piece(s) 1 Day(s) Phillips (+) No.4 - 200 - 355 9.0 4907587070135 36

฿ 281.28

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 5.5 75 0.8 178 5.5 4907587070029 25

฿ 392.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 6 100 0.9 218 6.3 4907587070036 28

฿ 425.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 8 150 1.1 283 8 4907587070050 33

฿ 549.93

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 9 200 1.2 355 9.0 4907587070067 36

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Wooden handle
  • Features
    Wooden handle through-type with a large nut. The blade tip has shot-blast finishing.

Product Description

A popular through screwdriver with wooden handle used habitually as a favorite.
[Features]
· The wood used for the handle is square timber that has been dried in the shade for 1 year.
· Grip has the warm feeling of wood that can't be felt with resin handles. Ultra-long selling product that debuted in the 1930s.
· A grip color-coded by Phillips or flathead.
· Wooden handle through-type with a large nut.
· The blade tip has shot-blast finishing.
[Applications]
· Through hole type, for demanding work.

Part Number
35010300
350175
3502100
3503150
3504200
3505575
3506100
3508150
3509200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Handle diameter
(mm)

฿ 715.00

HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 10 300 1.2 455 9.0 4907587070081 36

฿ 281.26

VSL HAND TOOL 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 75 - 178 5 4907587070104 25

฿ 296.00

HAND TOOLS 1 Piece(s) Same day Phillips (+) No.2 - 100 - 218 6.3 4907587070111 28

฿ 425.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) Phillips (+) No.3 - 150 - 283 8 4907587070128 33

฿ 549.93

VSL HAND TOOL 1 Piece(s) 1 Day(s) Phillips (+) No.4 - 200 - 355 9.0 4907587070135 36

฿ 281.28

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 5.5 75 0.8 178 5.5 4907587070029 25

฿ 392.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 6 100 0.9 218 6.3 4907587070036 28

฿ 425.00

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 8 150 1.1 283 8 4907587070050 33

฿ 549.93

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) - 9 200 1.2 355 9.0 4907587070067 36

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With a powerful penetrating nut.

Specification

●Go-through Type 
●Blade Edge: Shot Blast Finish

Materials

●Shaft: Chrome Vanadium Steel 
●Grip: Wood