1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polygon Band Dedicated Drum【5 Pieces Per Package】

Polygon Band Dedicated Drum
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,457.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Gripping the entire workpiece rather than just at a single point greatly increases work efficiency (by approximately 3 times). A multi-vane design that uses an air-cooling effect to reduce heat build-up on the workpiece. Equipped with a dedicated drum, allowing single-action conversion to the required grit size. Environmentally-friendly product producing 1/3 of the weight of industrial waste. Easy and clean hair-line finishing. Soft-touch operation prevents deep boring.

Part Number
PGBD2025
PGBD2525
PGBD3030
PGBD4530
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDiameter
(mm)
Width
(mm)
Shaft Length
(mm)
Maximum Operating Rotational Speed
(min-1 (r.p.m))
Trusco Code JAN Code Mass
(g)

฿ 1,457.60

POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

3 Day(s) 20253520000395-1987495198921068219

฿ 1,664.49

POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 25253516000395-1995495198921069925

฿ 1,845.21

POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 30304013000395-2002495198921070551

฿ 2,211.33

POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 4530409000395-2011495198921071283

Loading...

  1. 1

Basic Information

Use Polishing Type Drum Shaft Diameter(mm) 6
Use Deburring after cutting pipes. Bead cutting. Features Workpiece is regarded as a plane, not as a point, thus dramatically increasing work efficiency (approx. three times greater efficiency). Thanks to air cooling effect of multi-blade shape, less heat accumulates on the workpiece. By installing dedicated drum, one-touch conversion to required particle level is possible. Environmentally friendly, with 1/3 of industrial waste. Hairline finishing is easy and neat. No deep craving thanks to a soft touch.