(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Gripping the entire workpiece rather than just at a single point greatly increases work efficiency (by approximately 3 times). A multi-vane design that uses an air-cooling effect to reduce heat build-up on the workpiece. Equipped with a dedicated drum, allowing single-action conversion to the required grit size. Environmentally-friendly product producing 1/3 of the weight of industrial waste. Easy and clean hair-line finishing. Soft-touch operation prevents deep boring.
Part Number |
---|
PGB2025-Z-60 |
PGB2025-Z-80 |
PGB2525-Z-60 |
PGB2525-Z-80 |
PGB3030-Z-40 |
PGB3030-Z-80 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) | Particle Size (#) | Maximum Operating Rotational Speed (min-1 (r.p.m)) | Inner Diameter (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,393.79 | POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 25 | 60 | 20000 | 20 | 395-1758 | ||
฿ 1,387.41 | POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 25 | 80 | 20000 | 20 | 395-1766 | ||
฿ 1,494.39 | POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 25 | 60 | 16000 | 25 | 395-1821 | ||
฿ 1,494.39 | POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 25 | 80 | 16000 | 25 | 395-1839 | ||
฿ 1,633.15 | POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 30 | 40 | 13000 | 30 | 395-1880 | ||
฿ 1,639.53 | POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 30 | 80 | 13000 | 30 | 395-1901 |
Loading...
Use | Polishing | Type | Band | Detailing Type | Z-Type |
---|---|---|---|---|---|
Use | Deburring after cutting pipes. Bead cutting. | Quantity(Pieces / Sheets) | 10 | Features | Workpiece is regarded as a plane, not as a point, thus dramatically increasing work efficiency (approx. three times greater efficiency). Thanks to air cooling effect of multi-blade shape, less heat accumulates on the workpiece. By installing dedicated drum, one-touch conversion to required particle level is possible. Environmentally friendly, with 1/3 of industrial waste. Hairline finishing is easy and neat. No deep craving thanks to a soft touch. |
How can we improve?
How can we improve?