1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Diamond Flap (Part Number)

Super Diamond Flap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,721.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and diamond sheet abrasive with superb hardness are machined into a tip tool. Characteristics include strong grinding ability, excellent durability and a gentle touch. Allows for work as intended without chipping hard and brittle workpieces. Both a disc type and a flap type with shaft are available. Both wet and dry types can be used for the Super Diamond series.

 
Part Number
SDF30103-1000
SDF30103-1500
SDF30103-3000
SDF30103-800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 1,727.99

ICG POLISHING TOOL 1 Piece(s) 31 Day(s) 1000

฿ 1,721.61

ICG POLISHING TOOL 1 Piece(s) 31 Day(s) 1500

฿ 1,721.61

ICG POLISHING TOOL 1 Piece(s) 31 Day(s) 3000

฿ 1,727.99

ICG POLISHING TOOL 1 Piece(s) 31 Day(s) 800

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Shaft Diameter(mm) 3
Shaft Length(mm) 35 Maximum Operating Rotational Speed(min-1 (r.p.m)) 15000 Diameter x Width(mm) 30X10
Fixing Tool Hand grinder (air, electric)/electric drill/drilling machine Features Abrasive material and diamond sheet provided with a sharp blade tip and ultimate strength are processed as a tip tool. Characteristics include strong grinding ability, excellent durability and a gentle touch. Allows for precision work without chipping hard and brittle workpieces. Both a disc type and a flap type with shaft are available. Both wet and dry types can be used for the super diamond series.